High Throughput for Tight Spaces
(and Tight Budgets)
Many operations need a higher-throughput volume that only automation can deliver but lack the space or budget to operate an on-site sorter-systems. Transnorm SmartSort® Sortation Solutions offer a flexible and efficient alternative that’s easy to install, adapt, extend and replicate.
TRANSNORM ADVANCED SORTING SOLUTIONS
Powered by the robust SmartSort® TS 4800 technology, the new Transnorm Sorter Modules feature small roller pitches and short swivel cycles. This allows for dynamic distribution of a wide variety of goods at a rate of over 8,000 units per hour.
>8,000 PPH
POSSIBLE WITH AS LITTLE AS ONE UNIT
100X100 MM
(4X4 IN)
SMALLEST PACKAGE SIZE CONVEYABLE
<200 MS
SWIVEL TIME (FULL ELECTRICAL VERSION)