TRANSNORM BELT CURVE CONVEYORS

The Industry Standard in High-Performance Curve Conveyors

Trusted by End Users and System Integrators Worldwide Since 1969

With more than a half-century of expertise and over 175,000 units in service worldwide, reliable and robust Transnorm belt curve conveyors are recognised as the global industry standard. The world’s largest airports, e-commerce hubs and parcel carriers rely on Transnorm curves and components to keep their critical operations moving.

UNMATCHED EXPERTISE AND RELIABILITY

No competitor can match Transnorm's superior performance, durability, reliability, energy consumption and ease of maintenance.

175K+

TOTAL UNITS INSTALLED

300+

AIRPORTS ON FIVE CONTINENTS

75%

FEWER PREVENTIVE MAINTENANCE INSPECTIONS (PMIS)

Transnorm Curve Conveyor Solutions

Transnorm curves provide the fastest belt speed in the industry —up to 3 m/s (600 ft/m) — thanks to precision-engineered solutions that have been refined and proven in real-world applications since 1969.

The Choice of the World’s Largest Airports.

And the Smallest. And Everything in Between.

With an installed base of more than 100,000 in airports worldwide, Transnorm curves are a key component of more than 300 airport baggage handling systems around the globe — including every one of the top 30.

Global Excellence for Parcel Facilities

Whether you’re moving 2,000 parcels an hour or more than 50,000, Transnorm offers scalable, standardised modules that deliver real-world improvements to productivity and efficiency.

Have Questions? We’re Here to Help.